Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
CCSN Type - Socket
Bill of material
CC33SN BRASS NBR
CNSORDERNO
Order number
CC33SN BRASS NBR
ASSYNO
Assy No.
CB13135
S
Application
5 mm ID
MT
Material
BRASS
M
Mass
86 g
L
(66.7) mm
D
ΦD
(18.5) mm
H
ΦH
20.5 mm
H1
H1 (WAF)
Hex.17
H2
H2 (WAF)
Hex.19
B
ΦB
4.5 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models