Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
PROPLASTICA
Description
CD13 - Extended fitting with BSPT thread
Bill of material
Extended fitting with BSPT thread CD13-9-3/8-100
BSPT
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
L1
Length
mm
L2
Length
mm
SW
Width across flats
mm
L
Length
mm
A
Diameter
mm
B
Depth
mm
MATERIAL
Material
wg FCPK
DENSITY
Density
8500 kg/m^3
PDF
PDF Document
Info PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PROPLASTICA
    CD12 - Fitting with BSPT thread
    PROPLASTICA
    CD14 - Fitting with NPT thread
    PROPLASTICA
    CH14 - Fitting with valve
    PROPLASTICA
    CH13 - Extended hose fitting
    PROPLASTICA
    CH12 - Hose fitting
    Berger Tools
    PMM - Pressure switch
    PROPLASTICA
    CD16 - Fitting with parallel thread
    PROPLASTICA
    CAK01 - Threaded flat baffle
    CPC – Colder Products
    MC2402, MC2602, MC2402BSPT, MC2404, MC2604, MC2604BSPP - Pipe Thread
    PROPLASTICA
    CD19 - Fitting 90°
    PROPLASTICA
    CD15 - Extended fitting with NPT thread
    Festo
    NPQH-D - Push-in fitting
    PROPLASTICA
    SM - Socket head cap screw
    PROPLASTICA
    TPE - Leader pin bushing
Previews
3D
Dimension
2D
Download CAD models