Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
cd53ba-1060 - Plastic flat top chain 1060 series chain
Bill of material
CD53BA-1060-K330-1
CNSORDERNO
CD53BA-1060-K330-1
SC
Serial code
CD53BA
TYPE
type
1060series·Heavy
MT
material(Chain plates)
POM
MT2
material(Pin shaft)
stainless steel
SE
series
1060
SPE
specification
K330
N
number of section
P
pitch
25.4 mm
L
Plate width L
83.8 mm
LOAD
working load
1890 N
R
Minimum turning radius R
500 mm
BR
Reverse bending
130 mm
WEIGHT
weight
1.91 kg/m
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models