Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CDAN - Casters with Adjustment - Large Diameter Wheel Type
Bill of material
CDAN75-M
PN
Part No.
MATMB
Material of Main Body
Low Carbon Steel
STMB
Surface Treatment of Main Body
Trivalent Chromate
D
mm
MATW
Material of Wheel
MC Nylon
MATA
Material of Adjuster
1018 Carbon Steel
STA
Surface Treatment of Adjuster
Trivalent Chromate
BSP
Bearing of Swivel
Available
BWP
Bearing of Wheel
Available
H
mm
F
140 mm
A1
115 mm
A2
105 mm
K
40 mm
S1
15 mm
S2
15 mm
M
16 mm
DD
d
11.5 mm
TT
t
4.5 mm
B
45 mm
E
mm
RR
r
mm
AL
Allowable Load
3000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models