Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rollenbau
Description
CDF-HEK - Fixed castor
Bill of material
CDF 100 HEK
ORDERNO
Article-number
CDF 100 HEK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
80 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
WB
Wheel bearing
Ball bearing
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели