Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
CDH-HEK - Swivel castor
Bill of material
CDH 100 HEK
ORDERNO
Article-number
CDH 100 HEK
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
80 kg
H
Overall height H
128 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
87 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models