Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 30 Sept 2030. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 9
HELP_VARIABLE
Company
Festo
Description
CDVI5.0-ZA - screw kit
Bill of material
548444 CDVI5.0-ZA-EB3
TNR
Part number
TYP
Type
INFO
Valid until
Information
2030-09-30
TNRA2
L
mm
D
11.800 mm
D1
M5
D3
4.750 mm
F3
20.000 mm
K
6.400 mm
R
10.000 mm
SW
8.000 mm
S
1.000 mm
Y
mm
EOLDATE
30.09.2030
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models