Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CE3K1-10B - Compact machine stop - 30mm key release
Bill of material
ABB - 1SFA619502R1076 + CE3K1-10B-11 Machine Stop
PN
Sellers P/N
1SFA619502R1076
EXTTYPE
Extended Product Type
CE3K1-10B-11
INVDES
Invoice Description
CE3K1-10B-11 Machine Stop
TYPE
Type
CE3K1-10B-11
DES
Description
Black Compact Machine Stop
DESCSHORT
Short Description
Black Compact Machine Stop
DESCLONG
Long Description
The CE3K1-10B-11 Machine Stop is: Compact - Machine Stop - Key release - Maintained - Mushroom 30mm - Black - Non-illuminated - 1NO+1NC - 1 NO - 1 NC - 24 ... 300 V This Machine Stop is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost. The compact range has a high level of dust and water resistance.
INTNO
International product number
7320500355961
MANUID
Product number of the Manufacturer
1SFA619502R1076
MANUNAME
Manufacturer Name
ABB
EF001546
Type of button
Mushroom
EF000190
Colour button
Black
EF006253
Construction type lens
Round
EF000079
Hole diameter
22 mm
EF001142
Suitable for illumination
false
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006522
Supply voltage lamp
300 V
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF008257
Number of contacts as change-over contact
0
EF003961
Type of electric connection
Screw connection
EF006014
With front ring
true
EF005474
Degree of protection (IP)
IP67/IP69K
CTN
Customs tariff number
8536500000
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models