Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
HEFA
Description
CE63 - Silicone shock absorber seat - external threads at both ends - lightweight type
Bill of material
CE63KG-3022-M6-100
CNSORDERNO
SC
Series code
TYPE
type
External threads at both ends/lightweight/drum type
TL
Thread length
RBM
Rubber body material
MMP
Material of metal parts
SUS304
SP
Specifications
3022
M
RL
Recommended load
D1
30 mm
D2
24 mm
H1
22 mm
H2
18 mm
L
18 mm
L1
14 mm
UL
Using load {kgf}
N
UF
Usage frequency
HZ
SA
Standard accessories
2 nuts/2 spring washers/(stainless steel)
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models