Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
CE71G - Grinding bar - tolerance h7
Bill of material
CE71GK-D3-L12
CNSORDERNO
SC
serials
TYPE
h7
MATL
International materials
MATL1
Equivalent material
SUR
Surface Treatment
D
mm
L
L minimum unit 1
mm
Enter value for L
L minimum unit 1
mm
cm
inch
ft
LT
L tolerance
0 mm
C
0.4 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models