Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CEA01
Bill of material
CEA01-D14-h3-p3
CODE
LX1
A
CZ1
LHJ
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
p
mm
L
22 mm
C
7.5 mm
U
7.0 mm
A
3.8 mm
M
M3
LT
Locking torque
0.7 Nm
RT
Rated torque
2.0 Nm
MT
Maximum torque
4.0 Nm
MS
Maximum speed
10000 rpm
MOI
Moment of inertia
1.98x10^-7 kg.m^2
STR
Static torsional rigidity
20 Nm/rad
RD
Radial deviation
0.1 mm
AD1
Angular deviation
1 °
AD
Axial deviation
±0.6 mm
W1
weight
6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models