Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMO
Description
Cee art - Shower screen with integral frame with sliding opening
Bill of material
B0920ULUTR
CODE
Code
B0920ULUTR
BRANDDESC
Brand description
SAMO
FIN1
Frame finish
FIN2
Glass Finish
EXTN
Extensibility
DF
StarClean Limescale free glass treatment
ARTNUM
Article number
B0920ULUTR
SDESCR1
Very short description 1
SAMO 4Pan.Corner Slid. B0920
SDESCR2
Very short description 2
CEE ART L89xH195xP5 Brillant Chr.Transp.
ARTDESC
Article description
Brand: SAMO Serie: CEE ART CORNER WITH 4 PANELS - SLIDING DOORS Prod. No.: B0920 L89xH195xP5 Aluminium Brilliant Chrome Glass 6 mm Transparent
INTERCODE
International codes
EAN-13:8059788139275
ARTTYPE
Article type
Standard article
STATE
State
CURRENT
VARCHAR
Variant characteristics
0
HEIGHT
Height
1.95
WIDTH
Width
0.89
DEPTH
Depth
0.05
WEIGHT
Weight
30
SERIES
Series
Cee Art
LINE
Line
CORNER WITH 4 PANELS - SLIDING DOORS
MODEL
Model
B0920
INTRCODE
Intrastat code
70200080
COLLEZIONE
Colletion
Classic
CRT
Certification
DSG
Design
R&D Samo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models