Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CEG01
Bill of material
CEG01-D55-h15-p15
CODE
LX1
A
CZ1
LHJ
CZ2
CZ21
BMCL1
YJYH
FJ
FJ1
D
mm
H
h
mm
P
p
mm
D1
56 mm
L
60 mm
C
21.0 mm
A
10.5 mm
T
M6 mm
M
M6
LT
Locking torque
8 Nm
RT
Rated torque
80 Nm
MT
Maximum torque
160 Nm
MS
Maximum speed
11000 rpm
MOI
Moment of inertia
1x10^-4 kg.m^2
STR
Static torsional rigidity
8000 Nm/rad
RD
Radial deviation
0.10 mm
AD1
Angular deviation
1.0 °
AD
Axial deviation
±0.5 mm
W1
weight
300 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models