Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Schiedel
Description
Ceiling/wall connector - MFPR
Bill of material
CEIL_WALL_CON 150/510/0.6/316/MA/MF
MAT
Material
EAN
EAN/UPC-Code
SYS
System
MFPR
COM
Component
Adaptor
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
85 mm
D1
Ø
mm
D2
Ø
mm
D3
Ø
mm
NL
Nominal lenght
490 mm
ML
Material / Liner
316
SL
Surface Liner
MA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Chimney connector - MFSA
    Schiedel
    Reinforced locking band - MFSK
    Schiedel
    Condensate collector with drain - MFRBK
    Schiedel
    Tee-piece 45° - MFT 45
    Schiedel
    Cutting Pipe 50 - MFXX50
    Schiedel
    Tee-piece 87° with inspection cover - MFTI 87
    Schiedel
    Inspection length - MFTR
    Schiedel
    Tee-piece MF-UE 87° reducing - MFTV08
    Schiedel
    Cutting Pipe 100 - MFXX
    Schiedel
    End cap for tee-piece - MFTE
    Schiedel
    Tee-piece 87° - MFT 87
    Schiedel
    Tee-piece 90° - MFT 90
Previews
3D
Dimension
2D
Download CAD models