Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CEK01 - jiaolun gudingxing zongzai
Bill of material
CEK01-D100-P
CODE
code
CEK01
ZTYPE
z type
guding
ZMAT
z mayerial
Q235A
ZSUR
z Surface Preparayion
duxing
SCXS
z sha che xing shi
-
COL
lunbu color
cream color
HZB
hui zhuan bu
wu
LB
lun bu
you
D
mm
LC
l material
H
mm
TT
t
6 mm
F
50 mm
A
118 mm
B
103 mm
C
92 mm
E
76 mm
C1
76 mm
E1
67 mm
DD
d
11 mm
RXZK
rongxuzaike
kg
WEI
weight
kg
LINK
Web Link
Webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD