Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Central Butt Connector I 180° +/-45°, Slot 8
Bill of material
099B0811S04
PARTNR
Part #
099B0811S04
PROFILE
Profile
I
N
Slot
8
A
31.0 mm
D
6.5 mm
D1
Ød
11.0 mm
L
75.0 mm
SW
4 mm
T1
t
20.0 mm
WEIGHT
Weight
25.6 g
ID
ID #
137663
CTN
Customs Tariff Number
73269098
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061059216
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models