Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Central Connector I 90° +/-45°, Slot 8
Bill of material
099B0811S03
PARTNR
Part #
099B0811S03
PROFILE
Profile
I
N
Slot
8
A
13.0 mm
D
6.5 mm
B1
b
18.5 mm
B
6.0 mm
D1
Ød
11.0 mm
L
51.0 mm
SW
4 mm
T1
t
20.0 mm
WEIGHT
Weight
24.6 g
ID
ID #
137662
CTN
Customs Tariff Number
73269098
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models