Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CEP1-0 - Enclosure for compact range emergency stop - dark grey/light grey
Bill of material
ABB - 1SFA619811R1000 + CEP1-0 Enclosure
PN
Product Id
1SFA619811R1000
EXTTYPE
Extended Product Type
CEP1-0
INVDES
Invoice Description
CEP1-0 Enclosure
TYPE
Type
CEP1-0
SN
S/N Code Number
1SFA619811R1000
DES
Description
Dark grey/Light grey Enclosure for Compact Machine Stop
DESCSHORT
Short Description
Dark grey/Light grey Enclosure for Compact Machine Stop
DESCLONG
Long Description
Enclosure for Compact Machine Stop - Dark grey/Light grey
INTNO
International product number
7320500318041
MANUID
Product number of the Manufacturer
1SFA619811R1000
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
1
EF004008
Construction type housing
Surface mounting housing
EF001596
Material housing
Plastic
EF000243
Diameter openings
22 mm
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF000008
Width
0.065 mm
EF000040
Height
0.065 mm
EF000049
Depth
0.048 mm
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models