Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CEPR - Round cable entry gland plate
Bill of material
CEPR5008
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
Material
Polyamide
H1
Height
9 mm
H2
Height
mm
DI
Diameter
mm
HD
Hole diameter
mm
D1
Openings, 3-5
mm
D2
Openings, 3-6.5
mm
D3
Openings, 6-10
mm
MASS
Weight
0.05 kg
EAN
EAN Code
MI
Mounting instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models