Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Honsel-Group
Description
CERTO® Aluminium / Stainless Steel A2 Countersunk Head - Sealed Blind Rivet
Bill of material
Blind Rivet CERTO 10902400095
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Dichtblindniet CERTO® Alu / Edelstahl Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5019 [AlMg5]
AU
Execution
closed
KO
Head shape
Countersunk Head
DIN
DIN EN ISO
entsprechend 15974
D
Shaft diameter (d)
4.0 mm
DB1
Bore hole diameter from
4.100 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
DK
Head diameter (dk)
8.0 mm
DM
Mandrel diameter (dm)
2.2 mm
SBK
Min. Shear strength
1600.0 N
ZBK
Min. tensile strength
2200.0 N
KGS
Weight/pcs
kg
M
CAPACITY
500
INFOPDF
Info
PDF
EAN
TKD
+/-0,3
ZTN
83082000
ECLS
23120402
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model