Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Honsel-Group
Description
CERTO® Aluminium / Stainless Steel A2 Dome Head - Sealed Blind Rivet
Bill of material
Sealed Blind Rivet 13902048125/250
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Dichtblindniet CERTO® Aluminium/Edelstahl A2 Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Aluminium
MAT2
Material pin
Stainless Steel A2
SU
Surface finish
EN AW-5019 [AlMg5]
AU
Execution
closed
KO
Head shape
Dome Head
DIN
DIN EN ISO
entsprechend 15973
D
Shaft diameter (d)
4.8 mm
DB1
Bore hole diameter from
4.900 mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
1.50 mm
DK
Head diameter (dk)
9.6 mm
DM
Mandrel diameter (dm)
2.7 mm
SBK
Min. Shear strength
2200.0 N
ZBK
Min. tensile strength
3100.0 N
ZTN
Customs number
83082000
ECLS
eCLASS
23120402
INFOPDF
Info
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models