Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Honsel-Group
Description
CERTO® Stainless Steel A2 / Stainless Steel A2 Dome Head - Sealed Blind Rivet
Bill of material
Blind Rivet CERTO 10908040160
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Dichtblindniet CERTO® Edelstahl / Edelstahl Flachkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
MAT2
Material pin
Stainless Steel C1
SU
Surface finish
[1.4301]
AU
Execution
closed
KO
Head shape
Dome Head
DIN
DIN EN ISO
16585
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
mm
DM
Mandrel diameter (dm)
mm
SBK
Min. Shear strength
N
ZBK
Min. tensile strength
N
KGS
Weight/pcs
kg
M
CAPACITY
INFOPDF
Info
PDF
EAN
TKD
+/-0,3
TKH
+/-0,3
ZTN
83082000
ECLS
23120402
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models