Catalog navigation
CAD model selection
Selectable products: 182
HELP_VARIABLE
Company
WMBerg
Description
CES65 & CEA65 - Precision Spur Gears - 0.6 Module 8mm Bore 5mm Face Clamp Hub Style - 20° Pressure Angle
Bill of material
CEA65-51 High
PN
Product No.
LOD
Level of details
DES
Description
CLAMP HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA
MOD
Module
0.6
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
9.6 mm
B
Bore
8 mm
FW
Face Width
5 mm
HS
Hub Style
clamp hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models