Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Metalwork
Description
CETOP HINGE FOR MODEL B - MODEL GL
Bill of material
W0950322008
CODE
Code
W0950322008
DI
Ø Diameter
32 mm
A
26 mm
B
19 mm
C
7 mm
D
10 mm
E
25 mm
F
20 mm
G
32 mm
H
37 mm
I
41 mm
L
18 mm
M
8 mm
N
10 mm
WG
Weight
96 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Descarga de modelos CAD