Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
CF_CV - CONMAXX Frame
Bill of material
CF 10-24 V0 BK10108183
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
BXL
BxL / BxL
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WISKA
    CGX - CONMAXX Grid
    WISKA
    CDXX - CONMAXX Seals
    WISKA
    CKM - CONMAXX Divided gland with locknut
    ICOTEK
    42241
    Weidmüller
    2583720000 - CABTITE FR 24/10 BK SET
    WISKA
    CLIXX - CLIXX membrane cable entries with strain relief
    WISKA
    FD - FLIP cable grommets, FD
Previews
3D
Dimension
2D
Download CAD models