Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MOVET
Description
CF - Flange bearings 4-hole
Bill of material
MOVET+4061408109166
TYP
Type
BESTNR
Order-No.
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
mm
A
mm
P
mm
E
mm
I
10 mm
S
11 mm
J
mm
G
22 mm
F
mm
GEWICHT
Weight
kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
LS
Bearing insert
MB
INFO
Download link
Catalog PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models