Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
CF-TB
Bill of material
CF-TB-1AS3-155C
CNSORDERNO
Order Number
SF
Switching Function
ON-OFF
NOP
Number of pole
1
RV1
Rated voltage PSE
15A 125V AC / 8A 250V AC
RV2
Rated voltage C-US UL
15(15)A 127V AC / 8(8)A 250V AC
TS
Terminal Style
Screw
A
Accessory
FOP
Form of Packaging
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models