Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CF01B - MC nylon board - standard grade - hole processing type
Bill of material
CF01BA-2K-A18-B18-T5-F6-G5-N3
CNSORDERNO
SC
serials
XN
performance
standard level
LX
type
Hole processing type
CZ
material
YS
colour
WD
Operating ambient temperature
-30~120℃
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
T
mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
M
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
mm
AB
Change the left end hole position
ABB
AB
mm
AC
Change the lower hole position
ACC
AC
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models