Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HEFA
Description
CF06 - PI board - standard grade
Bill of material
CF06CA-A300-B300-T6
CNSORDERNO
CF06CA-A300-B300-T6
SC
serials
CF06CA
XN
performance
standard level
TYPE
PI board · domestic
JG
Processing method
Circular saw cutting
MAT
material
Polyetherimide
COLOUR
colour
Tan
OP
Operating ambient temperature
-240~350℃
A
300 mm
B
300 mm
AB
A/B tolerance
0~5
T
mm
TT
T tolerance
0~1
INFOTEXT
website
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir