Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
HEFA
Description
CF11A - Electric wooden board - standard grade - standard type
Bill of material
CF11AA-5-A20-B20-T5
CNSORDERNO
SC
serials
XN
performance
standard level
TYPE
Standard type
MAT
material
phenolic resin
YS
colour
OP
Operating ambient temperature
130℃ below
NHQD
Adhesive strength
3600 N
WQQD
bending strength
120 MPa
CJQD
impact strength
12 KJ/m^2
MD
density
1.3~1.4 g/mm^2
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+0.2/0
T
5 mm
TT
T tolerance
±0.3
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model