Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CF11B - Electric wooden board - standard grade - hole processing type
Bill of material
CF11BA-5-2K-A20-B20-T5-F5-G5-N3
CNSORDERNO
SC
serials
XN
performance
standard level
LX
type
Hole processing type
CZ
material
phenolic resin
YS
colour
WD
Operating ambient temperature
130℃ below
NHQD
Adhesive strength
3600 N
WQQD
bending strength
120 MPa
CJQD
impact strength
12 KJ/m^2
MD
density
1.3~1.4 g/mm^2
GG
specifications
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+0.2/0
T
5 mm
TT
T tolerance
±0.3
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models