Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
CF16A - Insulation board - Standard grade - Stamping resistant - Standard type
Bill of material
CF16AA-3-A15-B15-T3
CNSORDERNO
CF16AA-3-A15-B15-T3
SC
serials
CF16AA
XN
performance
standard level
TYPE
Standard type
MAT
material
Resin glass fiber engineering composite materials
YS
colour
white
OP
Operating ambient temperature
ordinary temperature~210℃
DRXS
thermal conductivity
0.18 W/m.k
KYQD
compressive strength
460 (N/mm^2)at23℃
KZQD
Flexural Strength
250 (N/mm^2)at23℃
MD
density
1.85 g/mm^2
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+1.0/0
T
3 mm
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD