Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
CF21A - Insulation board - high insulation level - standard type
Bill of material
CF21AA-3-A15-B15-T3
CNSORDERNO
CF21AA-3-A15-B15-T3
SC
serials
CF21AA
XN
performance
High insulation level
TYPE
Standard type
MAT
material
Resin glass fiber engineering composite materials
YS
colour
beige
OP
Operating ambient temperature
ordinary temperature~220℃
DRXS
thermal conductivity
0.1 W/m.k
KYQD
compressive strength
350 (N/mm^2)at23℃
KZQD
Flexural Strength
250 (N/mm^2)at23℃
MD
density
1.5 g/mm^2
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+1.0/0
T
3 mm
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model