Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CF22-23B - Insulation Board - High Strength/High Temperature Durability - Hole Processing Type
Bill of material
CF22BA-3-2K-A18-B18-T3-F6-G5-N3
CNSORDERNO
SC
serials
XN
performance
LX
type
Hole processing type
CZ
material
YS
colour
WD
Operating ambient temperature
DRXS
thermal conductivity
W/m.k
KYQD
compressive strength
(N/mm^2)at23℃
KZQD
Flexural Strength
(N/mm^2)at23℃
MD
density
g/mm^2
GG
specifications
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABT
A/B tolerance
+1.0/0
T
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
M
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
mm
AB
Change the left end hole position
ABB
AB
mm
AC
Change the lower hole position
ACC
AC
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models