Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HEFA
Description
CF24A - Insulation board - high temperature and high insulation level - standard type
Bill of material
CF24AA-3-A15-B15-T3
CNSORDERNO
CF24AA-3-A15-B15-T3
SC
serials
CF24AA
XN
performance
High temperature and high insulation level
TYPE
Standard type
MAT
material
Inorganic Engineering Composite Materials
YS
colour
grey
OP
Operating ambient temperature
ordinary temperature~700℃
DRXS
thermal conductivity
0.12 W/m.k
KYQD
compressive strength
400 (N/mm^2)at23℃
KZQD
Flexural Strength
200 (N/mm^2)at23℃
MD
density
2.1 g/mm^2
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+1.0/0
T
3 mm
INFOTEXT
website
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели