Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
CF24B - Insulation board - high temperature and high insulation level - hole processing type
Bill of material
CF24BA-3-2K-A18-B18-T3-F6-G5-N3
CNSORDERNO
CF24BA-3-2K-A18-B18-T3-F6-G5-N3
SC
serials
CF24BA
XN
performance
High temperature and high insulation level
LX
type
Hole processing type
CZ
material
Inorganic Engineering Composite Materials
YS
colour
grey
WD
Operating ambient temperature
ordinary temperature~700℃
DRXS
thermal conductivity
0.12 W/m.k
KYQD
compressive strength
400 (N/mm^2)at23℃
KZQD
Flexural Strength
200 (N/mm^2)at23℃
MD
density
2.1 g/mm^2
GG
specifications
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABT
A/B tolerance
+1.0/0
T
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
AB
Change the left end hole position
ABB
AB
mm
AC
Change the lower hole position
ACC
AC
mm
INFOTEXT
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD