Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HEFA
Description
CF28A - Insulation board - High temperature and high insulation level - Japanese imported materials - Standard type
Bill of material
CF28AA-3-A20-B20-T3
CNSORDERNO
CF28AA-3-A20-B20-T3
SC
serials
CF28AA
XN
performance
High temperature and high insulation level
TYPE
Standard type
MAT
material
Silicate based adhesives
YS
colour
white
OP
Operating ambient temperature
ordinary temperature~400℃
DRXS
thermal conductivity
0.08 W/m.k
KYQD
compressive strength
182 (N/mm^2)at23℃
KZQD
Flexural Strength
94 (N/mm^2)at23℃
MD
density
1.2 g/mm^2
GG
specifications
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
AB
A/B tolerance
+1.0/0
T
3 mm
INFOTEXT
website
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir