Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
CF29B - Insulation board - High temperature durability level - Japanese imported materials - Hole processing type
Bill of material
CF29BA-3-2K-A20-B20-T3-F9-G5-N3
CNSORDERNO
CF29BA-3-2K-A20-B20-T3-F9-G5-N3
SC
serials
CF29BA
XN
performance
High temperature durability level
LX
type
Hole processing type
CZ
material
Silicate based adhesives
YS
colour
white
WD
Operating ambient temperature
-80~400℃
DRXS
thermal conductivity
0.24 W/m.k
KYQD
compressive strength
439 (N/mm^2)at23℃
KZQD
Flexural Strength
145 (N/mm^2)at23℃
MD
density
2.0 g/mm^2
GG
specifications
KX
pass
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABT
A/B tolerance
+1.0/0
T
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KXZ
Hole selection
N
mm
Z
mm
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
AB
Change the left end hole position
ABB
AB
mm
AC
Change the lower hole position
ACC
AC
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models