Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
HEFA
Description
CF38 - Thermal insulation materials - High temperature and high durability - Washers/Collars/Shoulder type Collars - Imported materials from Japan
Bill of material
CF38FA-D10-V3-T3
CNSORDERNO
SC
serials
XN
performance
High temperature durability level
TYPE
MAT
material
Silicate based adhesives
COLOUR
colour
white
OP
Operating ambient temperature
-80~400℃
DR
thermal conductivity
0.24
KY
compressive strength
439
KZ
Flexural Strength
145
MD
density
2.0
D
mm
V
mm
T
mm
L
mm
H
mm
INFOTEXT
website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD