Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
CFAM - ELESA-Hinges with shock absorber
Bill of material
Hinges with shock absorber CFAM.67-O-NO-080(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
67 mm
DIM02
B
55 mm
DIM03
d1
6.5 mm
DIM04
d2
10 mm
DIM05
h2
12.5 mm
DIM06
f
48 mm
DIM07
f1
38 mm
DIM08
H
24 mm
DIM09
h1
12.5 mm
DIM10
h3
6.3 mm
DIM11
b1
15 mm
DIM12
C
4 NM
WEIGHT
Weight
60 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models