Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
CFBS - ELESA-Hinges for narrow jamb
Bill of material
Hinges for narrow jamb CFBS.75-13 SH-5(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
75 mm
DIM02
B
18.5 mm
DIM03
d1
5.5 mm
DIM04
h2
5.5 mm
DIM05
f±0.25
34
DIM06
f1±0.25
54
DIM07
H
mm
DIM08
h1
mm
DIM09
h3
mm
DIM10
h4
mm
DIM11
h5
mm
DIM12
h6
mm
DIM13
b1
13 mm
DIM14
b2
14.5 mm
DIM15
d
5 mm
DIM16
C#
4 Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models