Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CFE-20-Z - 20系列铝型材--连接件*槽内直线件
Bill of material
CFE-20-Z
CNSORDERNO
Bestellnummer
CODE
CFE
C2
syxc
20系列
GG
GGB
Q
LM
LD
DQ
TD
M
Z
M1
20
H
5.0 mm
N
6 mm
L
100 mm
E
1 mm
B
10.0 mm
JGZJ
ZJ
PDF
cfe-20-z.pdf
K
10.0 mm
K1
30.0 mm
K2
20.0 mm
K3
5.5 mm
K4
5.0 mm
G
weight
22.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models