Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CFE-30-Z - 30中心孔6.8系列铝型材--连接件*槽内直线件
Bill of material
CFE-30-Z
CNSORDERNO
Bestellnummer
CODE
CFE1
C2
syxc
30系列
GG
GGB
单个供货
Q
Q2
LM
-
LD
-
DQ
-
TD
-
M
Z
M1
30
H
6.0 mm
N
8 mm
L
180 mm
E
2 mm
B
16.0 mm
JGZJ
ZJ
-
PDF
cfe-30-z.pdf
K
20.0 mm
K1
50.0 mm
K2
40.0 mm
K3
11.5 mm
K4
6.0 mm
G
weight
97.8 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD