Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
CFEASH,CFEASHB,CFEASHG,CFHS,CFEAST,CFEASTB,CFEASTG,CFTS,CFEASK,CFEASKB,CFEASKG,CFKS - Gear / rack bevel gear pressure angle 20 ° Straight tooth · spiral modulus 1.0/1.5/2.0
Bill of material
CFEASTB1.0-2020-6
CODE
MAT
texture
SUR
surface
SHS
Shaft Hole Specifications
MOD
Module
NO
Nominal model
PS
P Shaft Hole Dia. 1mm Increment
mm
NT
No. of Teeth
20
R
Tooth ratio
1:1 mm
MN
Matching nominal code
2020 mm
B
4.3 mm
H
16 mm
DD
d
20.0 mm
D
21.41 mm
S
11.8 mm
E
21.00 mm
L
14.53 mm
G
11.71 mm
LL1
l1
9.00 mm
LL2
l2
4.5 mm
L1
13.0 mm
A
49.30 mm
M
m
M4 mm
ZJG3
Set Screw
KC
kc
0 mm
LINK
link
https://www.srdfaa.com/product/1141603222626.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models