Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
CFGY-D - ELESA-Lift-off Hinges
Bill of material
Lift-off Hinges CFGY.40/40 SH-6-D-10(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
32
DIM02
B
60
DIM03
f1 ±0.25
40.5
DIM04
H
14.5
DIM05
h1
7.5
DIM06
h2
7
DIM07
h3
4
DIM08
a
DIM09
b1
28
DIM10
d
6
DIM11
d3
6.5
DIM12
d4
12.5
DIM13
C
5 N
WEIGHT
Weight
20 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models