Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Elesa
Description
CFH. - ELESA-Hinges
Bill of material
Hinges CFH.50 CH-6 (0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
B
69.5 mm
DIM02
L
50 mm
DIM03
f ± 0.25
30 mm
DIM04
f1 ± 0.25
45.5 mm
DIM05
H
19.5 mm
DIM06
h1
10 mm
DIM07
b1
24 mm
DIM08
d
6 mm
DIM09
d3
mm
DIM10
d5
mm
DIM11
h3
mm
WEIGHT
Weight
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD