Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFJ-AE-V0-p - ELESA-Tamperproof hinges
Bill of material
Tamperproof hinges CFJ.50-AE-V0-p-M6x17(0)
CODE
Code
149071
DESCRIPTION
Description
CFJ.50-AE-V0-p-M6x17
ROT
Rotation
°
DIM01
L
50 mm
DIM02
B
70 mm
DIM03
d2
M6
DIM04
l
17 mm
DIM05
H
19.5 mm
DIM06
h1
10 mm
DIM07
b1
23.5 mm
DIM08
C
4 Nm
WEIGHT
Weight
71 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models