Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
CFJ. - Tamperproof hinges
Bill of material
Tamperproof hinges CFJ.50 p-M6x17 (0)
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
B
70 mm
DIM02
L
mm
DIM03
f ± 0.25
30 mm
DIM04
f1 ± 0.25
46 mm
DIM05
H
19.5 mm
DIM06
h1
10 mm
DIM07
b1
23.5 mm
DIM08
d1
DIM09
h
mm
DIM10
d2
DIM11
l
mm
DIM12
d3
mm
DIM13
d6
mm
DIM14
h3
mm
DIM15
d4
mm
WEIGHT
Weight
g
INFOEG
Produktdetails
Produktdetails
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models