Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFK - ELESA-False hinge with single body
Bill of material
False hinge with single body CFK.49 SH-5
CODE
Code
424811
DESCRIPTION
Description
CFK.49 SH-5
DIM01
L
49 mm
DIM02
B
48 mm
DIM03
f ± 0.25
31 mm
DIM04
f1 ± 0.25
30 mm
DIM05
H
19 mm
DIM06
h2
11 mm
DIM07
d3
5.5 mm
DIM08
d4
10 mm
WEIGHT
Weight
12 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models