Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
CFL - ELESA-Hinges
Bill of material
Hinges CFL.102 CH-6(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
102 mm
DIM02
B
80 mm
DIM03
f ±0.25
72.5 mm
DIM04
f1 ±0.25
49.5 mm
DIM05
H
20.5 mm
DIM06
h1
13 mm
DIM07
b1
35.5 mm
DIM08
d
5 mm
DIM09
d3
mm
DIM10
d5
mm
DIM11
h3
mm
DIM12
C
Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models